Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

ASR*30/ASQ*30, Air Saving Valve (PFC/QFC Valve), Metric

  • Can reduce air consumption by 25%
  • Fluid: air
  • Max. operating pressure: 7kgf/cm 2 (700kPa)
  • ASR (PFC valve): control valve that has pressure
    adjustment and speed control functions
  • ASQ (QFC valve): control valve that has high
    speed exhaust and cylinder speed control functions
  • Metric threads