Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

C(D)55, Compact Cylinder ISO Standard (ISO 21287) Configurator

  • This product is being discontinued and will be replaced by C55-Z series. Update details here.
  • Conforms with the ISO 21287 standard
  • Bore sizes of 20, 25, 32, 40, 50, 63, 80 & 100 mm
  • Large stroke range from 5 mm up to 150 mm
  • Construction is similar to the current CQ2 lateral load resistant specification
  • Snap ring construction allows easy and quicker maintenance
  • Auto switches can be mounted on any of the four sides of the cylinder tube

Configure your product

 
Built-in Magnet
Mounting Style
Bore Size
Stroke
  []
Rod End Thread
Auto Switch
Lead Wire or Prewired Connector
Number