Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

LECSB/C/S, AC Servo Motor Controller, Pulse Input Type

  • This product is being discontinued and will be replaced by LECSB/C/S-T series. Update details here.
  • Positioning table points: 7 (LECSA) or 255 (LECSB-T)
  • Compatible motors (W): 100/200/400 (all); 750 (LECSB-T)
  • Power supply voltage (VAC, 50/60Hz): 100~120 or 200~230 (LECSA, LECSB); 200~240 (LECSB-T)
  • Display and settings buttons for direct input and status monitoring
  • LEC-MRC2 Configuration software required (sold separately)
  • C-UL-US listed (includes LECSA, LECSB-T)

Configure your product

 
Driver
Power Supply Voltage
Motor