Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

PF3W7-L, Digital Water Flow Sensor, IO-Link, 2-Screen 3-Color Display, IP65, 0.5-250 Lpm

  • Flow ranges (lpm): 0.5-4, 2-16, 5-40, 10-100
  • Piping sizes (Rc, NPT, or G): 3/8, 1/2, 3/4, 1
  • Temperature range (°C): 0 to 90
  • Accuracy (flow): ±3% F.S.
  • Repeatability (flow) ±2% F.S.
  • Accuracy (temperature): ±5% F.S.

Configure your product

 
Rated Flow Range
Flow Adjustment Valve
Thread
Port Size
Output Specification/Temperature Sensor
Lead Wire
Unit Specification
Bracket
Calibration Certificate
Series