Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Combination Unit Accessories, Pressure Switch with L-Shaped Piping Adapter - IS10L-D

  • 100V AC/DC specifications
  • Detach equipment without removing piping
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4 and 1.

Configure your product

 
Body Size
Thread Type
Port Size
Set Pressure Range
Lead Wire Length
Pressure Unit of the Scale Plate
Mounting Position