Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Draaitafels

Turns endlessly until it finds its place

  • Precise endless rotation – Positioning repeatability ± 0.03º. 360º rotation.
  • Never lose the position. Reduce machine start-up – Battery-less absolute encoder.
  • Integrate seamlessly, operate effortlessly – Manifold controller (up to 16 axes) detects actuators automatically, 90°/180° stoppers.
  • Enhanced high-speed and acceleration – Up to 600º/s. Up to 3000º/s².

En veel meer

  • Body size: 10, 30 and 50 mm
  • Rotation angle: 320º (battery-less type) and 360º (standard type)
  • Step motor type
  • Encoder: incremental & battery-less absolute
  • Compatible controllers: LECP1, LECPA, JXD1 and JXC#1.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Table Accuracy
Size
Motor Cable Entry Direction
Motor Type
Max. Rotating Torque (N·m)
Rotation Angle