Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

VBAT, Small Capacity Air Tank

  • Small capacity air tank to which a booster valve can be connected
  • Tank capacity: 5 L, 10 L , 20 L, 38 L
  • Material: carbon steel
  • Connection port sizes [Rc(PT)]: 3/8, 1/2, 3/4
  • Not for sale in U.S. Contact SMC for information on air tanks that are available in U.S.

Configure your product

 
Tank Capacity
Material
Thread
Safety Valve