Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

VQC5000, 5 Port Solenoid Valve, Base Mounted, Plug-in

  • 5 port solenoid valve, base mount, plug-in
  • Fluid: air/inert gas
  • Operating pressure: 1.0MPa [0.7MPa (low wattage)]
  • Effective area (Cv): 1.7 metal seal; 2.0 rubber seal
  • Coil rated voltage: 12VDC, 24VDC
  • Enclosure: dust proof (conforms to IP67)

Configure your product

 
Actuation
Seal
Function
Coil Voltage
Light/Surge Voltage Suppressor
Manual Override
Piping Specification
Port Size
Thread