Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

CLK2G/P-Z, Clamp Cylinder with Lock Strong Magnet Type

  • Bore sizes (mm): 40, 50, 63
  • Strokes up to 150 mm
  • Magnetic field resistant auto switches are mountable (Rod mounting)
  • Air cushion.

Konfigurirajte svoj izdelek

 
Built-in Magnet
Clevis Width
Bore Size
Port Type
Stroke
End Bracket
Option
Locking Direction
Port/By-pass Piping Position
Switch Mounting Rod Position
Auto Switch
Lead Wire or Pre-wired Connector
Number
Suffix