Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Direct Operated High Flow/ Power Saving Type 2-Port Solenoid Valve – JSX#U

  • Applicable fluid: air, water, oil
  • Flow rate up to 12.6 l/min (water)
  • Orifice diameter: 2.4 to 7.1 mm
  • Port size: 1/8" to 3/8"
  • Body material: stainless steel, brass and aluminium
  • Coil material: stainless steel
  • Enclosure: IP67.

Konfigurirajte svoj izdelek

 
Size
Body Material
Seal Material
Orifice Diameter, Port Size
Thread Type
Rated voltage
Electrical Entry
Oil-free Option
Bracket