Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Electric Rotary Actuator - LER, LE2R

Turns endlessly until it finds its place

  • Precise endless rotation – Positioning repeatability ± 0.03º. 360º rotation.
  • Never lose the position. Reduce machine start-up – Battery-less absolute encoder.
  • Integrate seamlessly, operate effortlessly – Manifold controller (up to 16 axes) detects actuators automatically, 90°/180° stoppers.
  • Enhanced high-speed and acceleration – Up to 600º/s. Up to 3000º/s².

In še veliko več

  • Body size: 10, 30 and 50 mm
  • Rotation angle: 320º (battery-less type) and 360º (standard type)
  • Step motor type
  • Encoder: incremental & battery-less absolute
  • Compatible controllers: LECP1, LECPA, JXD1 and JXC#1.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Table Accuracy
Size
Motor Cable Entry Direction
Motor Type
Max. Rotating Torque (N·m)
Rotation Angle