Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Low GWP Refrigerant Thermo-chiller/Rack Mount Type – HRRF

Environmentally friendly efficiency, rack-ready design

  • Peace of mind with F-gas compliance – R454C refrigerant used (GWP:146)
  • Save space – Mount multiple equipment units together in a rack
  • Ease your control, service and maintenance – Filters and drainage accessible via front panel
  • Facilitate installation – Built-in filters, flow sensors and bypass piping.

In še veliko več

  • Cooling capacity: 1000 to 1600 W (50 Hz)
  • Set temperature range: 5 to 35 °C
  • With heating function and self-diagnosis
  • Serial communication.

Konfigurirajte svoj izdelek

 
Cooling Capacity
Cooling Method
Thread
Power Supply
DI Water Piping
High-pressure Pump Mounted
Feet
Flow Sensor