Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Secondary Battery - 25A-LEJS

  • Compatible with battery manufacturing
  • Body size: 40 and 63 mm
  • Stroke: 200 to 1500 mm
  • AC Servo Motor, 100/200W.
  • High-precision and high rigidity with a double axis linear guide construction
  • Grease can be use in a dew point as low as -70ºC.

Konfigurirajte svoj izdelek

 
Size
Motor Type
Lead Screw
Stroke
Motor Option
Actuator Cable type
Cable length
Driver
I/O Cable Length