Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

V100

V100
Customers looking for a compact, light - weight, high flow valve for piloting process valves or actuator applications, need search no longer. Following extensive research and development, world leaders SMC Pneumatics have launched their latest Series V100 - one of the most advanced solenoid valves in today’s market. Designed with a revolutionary magnetic circuit and exterior cover, the V100´s machine free and environmentally friendly construction allows
the coil to increase its force by 160%.In addition, energy savings are generated from the valve’s progressive low power consumption. The Standard V100 uses only 0.35 w which is 76% less than comparable valves and the Low Power model uses only 0.1 w, reflecting; dramatic savings of up to 93% compared to existing products. Available in 3, 5, 6, 12 and 24 VDC options, Series V100
has a valve pitch of just 10mm and an overall height and length of 24.7mm and 27mm respectively and is probably one of the smallest pneumatic valves currently available. Weighing in at a mere 12 g and with flow rates of between 8.4; and 24 l/minute, it’s the perfect solution when space, performance and component weight is critical.


Kategorije

Ni rezultatov, ki bi ustrezali vašim kriterijem iskanja