Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

VQD1000, 4 Port Direct Poppet Valve

  • Fluid: Air/inert gas
  • Operating pressure range: 0MPa/10Torr (Vacuum) - 0.7MPa (7.1kgf/cm 2 )
  • Effective area (Cv factor): Standard type 0.9mm 2 (0.05);
    high flow type 1.5mm 2 (0.08)
  • Coil rated voltage: 12, 24VDC
  • Response time: ON: 4ms; OFF: 2ms
  • Ambient/fluid temp: -10 to 50°C