Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

VQD1000, 4-ports direktstyrd sätesventil

  • Fluid: Air/inert gas
  • Operating pressure range: 0MPa/10Torr (Vacuum) - 0.7MPa (7.1kgf/cm 2 )
  • Effective area (Cv factor): Standard type 0.9mm 2 (0.05);
    high flow type 1.5mm 2 (0.08)
  • Coil rated voltage: 12, 24VDC
  • Response time: ON: 4ms; OFF: 2ms
  • Ambient/fluid temp: -10 to 50°C

Configure your product

 
Body
Option
Voltage
Lead Wire
Port Size
CE Marked