Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

2 Finger Gripper, Parrallel Style, With Dust Cover, Long Stroke - 25A-MHZL2-X5955

  • Compatible with battery manufacturing
  • Maximum gripping force per finger 66 N at 0.5 MPa
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.

Konfigurirajte svoj izdelek

 
Bore Size
Dust Cover
Auto Switch
Lead Wire or Pre-wired Connector
Number