Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

ZL, Multi-stage Ejector

  • This product is being discontinued and will be replaced by ZL112A series. Update details here.
  • Energy saving multistage vacuum ejector
  • Nozzle diameter: ø1.2mm
  • Maximum suction flow rate: 100l/min (ANR)
  • Air consumption: 63l/min (ANR)
  • Exhaust specifications: built-in silencer (standard), port exhaust
  • Vacuum pressure sensor options: digital vacuum pressure switch,
    vacuum pressure gauge, vacuum adapter