Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

ZSE20C(F), High-Precision, Digital Pressure Switch for General Fluids

  • 3-Screen Display High-Precision Digital Pressure Switch for General Fluids.
  • 2 outputs + Analogue output (Voltage/Current).
  • IP65.
  • Applicable fluid: Fluid that will not corrode stainless steel 630 and 304.
  • Pressure range: -101 to 100 kPa.
  • Repeatability: ±0.2 % F.S.
  • Response time: 1.5 ms or less.
  • Consumption: 35mA or less.
  • e-CON connector, rear wiring type.

Konfigurirajte svoj izdelek

 
Series
Rated pressure range
Output Specifications
Unit Specification
Piping Specification
Piping Direction
Lead Wire
Bracket
Operation Manual