Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

High-Precision Digital Vacuum Switch - ZSE20(F)

More & Quicker information at your disposal

  • Get more information at a glance – 2 specified items can be displayed simultaneously
  • Achieve time savings with its easy setting – 3 setting modes available
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs.

In še veliko več

  • High-Precision Digital Vacuum Switches
  • 3-Screen, 3-Colour Display
  • Applicable fluid: air, non-corrosive gas, non-flammable gas, or general fluids
  • M12 connector available
  • Pressure ranges: from -100 to 100 kPa
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Repeatability: ±0.2 % F.S.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Series
Rated pressure range
Output Specifications
Unit Specification
Piping Specification
Piping Direction
Lead Wire
Bracket
Operation Manual