Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

Compact position sensor – D-MPG

A smart grip

  • Mount it onto grippers – Compact design (3.8 mm x 2.9 mm x 25.3 mm) by separating the teaching unit
  • Get continuous information – Multiple options for gripper position output (analogue, switch output or IO-Link)
  • Reduce mounting labour – Direct and top mounting onto any gripper. Vertical or horizontal mounting.

И още много

  • Measuring range: 25mm
  • Applicable grippers: MHZ#2, JMHZ2, MHS#, MHK#2, MHC2, MHT2, MHY2 and MHW2
  • Analogue output: Voltage output (0 to 10 [V]), Current output (4 to 20 [mA])
  • Analogue output can be reversed
  • Setting is available by simply touching the separate touch pad
  • Lead wire connection: Separate line, M8-4pin and M12-4 pin.

Кофигурация на продукт

 
Teach Unit Lead Wire
Sensor Head Lead Wire