Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Low GWP Refrigerant Chiller Thermo-chiller Dual Channel Thermo-chiller for Lasers – HRLF

Twice the control, half the impact.

  • Space saving solution – benefit from controlling 2 fluid channels with a single chiller
  • Peace of mind with F-gas compliance – R454C refrigerant used (GWP:146)
  • Cut your costs – Triple inverter reduces power consumption by 30% (compared to a chiller without inverter)
  • Fit it perfectly into the battery industry – Water-cooled refrigeration type.

En veel meer

  • Cooling capacity: CH1: 19 kW; CH2: 1 kW
  • Refrigerant: R454C (GWP: 146)
  • Temperature stability: CH1: ±0.1 °C; CH2: ±0.5 °C
  • Set temperature range: CH1: 5 to 35 °C; CH2: 10 to 40 °C
  • Triple inverter control
  • Touch panel
  • With heating function and self-diagnosis.

Configure your product

 
Cooling Capacity
Cooling Method
Thread
Power Supply
DI Option
Option