Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

VQ110, 100 Series, Compact 3 Port Valve, Normally Closed

  • Fluid: air, inert gas
  • Operating pressure range: 0 - 0.8MPa
  • mm²: 0,3 (standard, high pressure); 0,7 (option, large flow)
  • Coil rated voltage: 100, 200, 110, 220VAC; 12, 24VDC
  • Response time: 6.5ms or less

Kategorije

Ni rezultatov, ki bi ustrezali vašim kriterijem iskanja