Product selection
×

Go to details
Part number

My account

×

SMC SISTEMA library

Get information on safety related parameters for our products

SISTEMA is a safety integrity software tool for the evaluation of machine applications provided by the IFA (Institute for Occupational Safety and Health of the German Social Accident Insurance). This free of charge software wil help you calculating your safety function. More information can be found on the DGUV website.

SMC provides you SISTEMA libraries (Version 2) with safety related parameters for SMC products as download.

SISTEMA library file

Included languages: EN
File type: ZIP
File size: 0,267 MB
Last update: 2026-04-29

. .

Showing 21 to 40 of 111 entries
Display 10 | 20 | 50 | 100
Models Description Instruction Manual Declaration of conformity Reliability Data
(B10 / B10d)
Drawings
EX260-FSE1 SI Unit for Functional Safety over EtherCAT® (FSoE)
EX600-FVC1/2 Safety I/O module for CIP safety over EtherNet/IP
HF1B-VHS-D 3 Port Pressure Relief Valve with Locking Holes
IR1000/2000/3000-A Precision Regulator
IR1200/2200/3200-A Regulator
IRV Vacuum Regulator
JSX Direct Operated 2 Port Solenoid Valve
JSY 5 Port Solenoid Valve
JSY#100-X350 5 Port Internal Pilot Solenoid Valve Plug-in Type with Spring Return Spool · JSY-X350
JSY#100R-X360 5 Port External Pilot Solenoid Valve Plug-in Type with Spring Return Spool · JSY-X360
JSY#200-X25 5 Port Solenoid Valve Plug-in Type with Detent · JSY-X25
JSY-H  5-Port Clean Design Solenoid Valve  
JSY51M-250P-1# Self-monitoring safe exhaust valve
JXC9F (Safety manual and DoC) Step Motor Controller with STO sub-function with EtherNet/IP™
JXC9F (Standard manual) Step Motor Controller with STO sub-function with EtherNet/IP™
JXC9F (Supplementary manual) Step Motor Controller with STO sub-function with EtherNet/IP™
JXCEF (Safety manual and DoC) Step Motor Controller with STO sub-function with EtherCAT
JXCEF (Standard manual) Step Motor Controller with STO sub-function with EtherCAT
JXCEF (Supplementary manual) Step Motor Controller with STO sub-function with EtherCAT
JXCLF (Safety manual and DoC) Step Motor Controller with STO sub-function with IO-Link

Please note that some SMC SISTEMA files may be in processing at this time. If you can’t find the product you are looking for in the list above, please contact your local SMC sales representative for more information.