Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on subplates, creating a variety of solutions to meet your broadest engineering needs.
Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.
Series SJ3A6 is a vacuum release valve equipped with a restrictor to enable flow rate adjustment of release air. This space saving series is 10mm wide, designed in a cassette type format and uses a card-edge type connector. The SJ3A6 valves are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.
High flow capacity:Cv1.0 (VP300), Cv2.3 (VP500), Cv4.0 (VP700). Low power consumption: 1.8W(DC).Possible to use as either selector valve or divider valve.Changeable from normallyclosed style to normally open style. Vacuum applicable: Up to –101.2kPa.
The VZ series consists of 3 port solenoid valves with rubber seals. Base mounted and body ported valves are available with standard, flat cable, DIN rail mounted plug-in and non plug-in manifolds. Various options are available. The VZ series is still available although direct replacements for each series have been implemented. See individual series information for replacements.
Series VG342 is a 3 port pilot poppet solenoid valve and can be used as a selector or divider valve (external pilot). Actuation is changeable between N.C., N.O., or external pilot types. VG342 is possible to use in vacuum or under low pressures. No lubrication is required.
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
Series AV is a soft start up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off air supply.