Product selection
×

Go to details
Part number

My account

×

SMC SISTEMA library

Get information on safety related parameters for our products

SISTEMA is a safety integrity software tool for the evaluation of machine applications provided by the IFA (Institute for Occupational Safety and Health of the German Social Accident Insurance). This free of charge software wil help you calculating your safety function. More information can be found on the DGUV website.

SMC provides you SISTEMA libraries (Version 2) with safety related parameters for SMC products as download.

SISTEMA library file

Included languages: EN
File type: ZIP
File size: 0,267 MB
Last update: 2026-04-29

. .

Showing 61 to 80 of 111 entries
Display 10 | 20 | 50 | 100
Models Description Instruction Manual Declaration of conformity Reliability Data
(B10 / B10d)
Drawings
SY3(A,B,C)(0,3)0R-X323 5 Port External Pilot Solenoid Valve Plug-in Type with Spring Return Spool · SY-X323
SY300/500 3 Port Solenoid Valve
SY3000-X310 5 Port Internal Pilot Solenoid Valve Plug-in Type with Pressure Detection Option and External Pilot Control · SY-X310
SY3000/5000/7000 5 Port Solenoid Valve Plug-in Type
SY3200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SY5(A,B,C)-X67 3 Port External Pilot Solenoid Valve with Spring Return Spool · SY-X67
SY5000-X310 5 Port Internal Pilot Solenoid Valve Plug-in Type with Pressure Detection Option and External Pilot Control · SY-X310
SY5100-X30 5 Port Solenoid Valve Plug-in Type with Spool Detection · SY-X30
SY5100-X31 5 Port Solenoid Valve Plug-in Type with Spool Detection and External Pilot Control · SY-X31
SY5100-X32 5 Port Internal Pilot Solenoid Valve Plug-in Type with Spool Detection and External Pilot Control · SY-X32
SY5100-X33 5 Port Internal Pilot Solenoid Valve Plug-in Type with Spool Detection and External Pilot Control · SY-X33
SY5100-X74 5 Port Internal Pilot Solenoid Valve Plug-in Type with Spring Return Spool and M8 Connector for Pilot Valve with External Pilot Pressure control · SY-X74
SY5200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SY7(A,B,C)(0,3)0R-X323 5 Port External Pilot Solenoid Valve Plug-in Type with Spring Return Spool · SY-X323
SY7200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SYA 5 Port Air Operated Valve
V114 3 Port Solenoid Valve  
VFA 5 Port Air Operated Valve
VG342-X87 Monitored Valve for Use in Safety Related Systems
VHK#A Finger Valve

Please note that some SMC SISTEMA files may be in processing at this time. If you can’t find the product you are looking for in the list above, please contact your local SMC sales representative for more information.