Product selection
×

Go to details
Part number

My account

×

SMC SISTEMA library

Get information on safety related parameters for our products

SISTEMA is a safety integrity software tool for the evaluation of machine applications provided by the IFA (Institute for Occupational Safety and Health of the German Social Accident Insurance). This free of charge software wil help you calculating your safety function. More information can be found on the DGUV website.

SMC provides you SISTEMA libraries (Version 2) with safety related parameters for SMC products as download.

SISTEMA library file

Included languages: EN
File type: ZIP
File size: 0,267 MB
Last update: 2026-04-29

. .

Showing 51 to 100 of 111 entries
Display 10 | 20 | 50 | 100
Models Description Instruction Manual Declaration of conformity Reliability Data
(B10 / B10d)
Drawings
MWB-UT-X3075 Cylinder Brake/Lock Unit
MWB-X3075 Cylinder with Brake/Lock
SGC(A) Coolant Valve
SGH(A) High Pressure Coolant Valve
SJ1000_2000_3000 4 Port Solenoid Valve Cassette Type Manifold
SY##20/40/60 (standard SY) 5 port Solenoid Valve
SY#0M-60-1A Double Check Spacer Assembly with Residual Pressure Release Valve Plug-in Type
SY(3,5,7)(A,B,C)(0,3)0-X350 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X350
SY(3,5,7)1(0,3)0-X350 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X350
SY(3,5,7)1(0,3)0R-X360 5 Port External Pilot Solenoid Valve Plug-in Type with Spring Return Spool · SY-X360
SY3(A,B,C)(0,3)0R-X323 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X323
SY300/500 3 Port Solenoid Valve
SY3000-X310 5 Port Solenoid Valve Plug-in Type with Pressure Detection Option · SY-X310
SY3000/5000/7000 5 Port Solenoid Valve Plug-in Type
SY31(0,3)1-X350 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X350
SY3200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SY5(A,B,C)-X67 3 Port Valve with Spring Return Spool · SY-X67
SY5000-X310 5 Port Solenoid Valve Plug-in Type with Pressure Detection Option · SY-X310
SY5000-X49 5 Port Solenoid Valve Plug-in Type with Spring Return Spool and M8 Connector for Pilot Valve · SY-X49
SY5100-X30/X31 5 Port Solenoid Valve Plug-in Type with Spool Detection · SY-X30/X31
SY5100-X32/33 5 Port Solenoid Valve Plug-in Type with Spool Detection and External Pilot Control · SY-X32/X33
SY5100-X74 5 Port Solenoid Valve Plug-in Type with Spring Return Spool and M8 Connector for Pilot Valve with External Pilot Pressure control · SY-X74
SY5200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SY7(A,B,C)(0,3)0R-X323 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X323
SY7200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SYA 5 Port Air Operated Valve
V114 3 Port Solenoid Valve  
VFA 5 Port Air Operated Valve
VG342-X87 Monitored Valve for Use in Safety Related Systems
VHK#A Finger Valve
VHS-A/-B Pressure Relief 3 Port Valve with Locking Holes (Single/Double Action)
VHS-D 3 Port Pressure Relief Valve with Locking Holes
VM-X207A 2/3 Port Manual Locking Mechanical Valve
VM100-A/VM200-A 2/3 Port Mechanical Valve
VM1000 Micro Mechanical Valve
VM100F 2/3 Port Mechanical Valve with One-touch Fitting
VM430 3 Port Mechanical Valve
VNA 2 Port Valve for Compressed Air and Airhydro Circuit Control
VNB 2 Port Process Valve External Solenoid or Air operated
VNB-X700 Air Operated Process Valve
VNB-X717 Air Operated Process Valve (universal porting)
VP300/500/700 3 Port solenoid valve
VP346E_546E_746E_946E Modular Type 3-Port Solenoid Valve Residual Pressure Relief Type
VP500-700-X555 Residual pressure relief valve with direct monitoring and soft start function
VP500-700-X585 Residual pressure relief valve with direct monitoring and soft start function (1 MPa)
VP500/700-X536/X538 Monitored Dump Valve for Use in Safety Related Systems
VP546/746 Residual Pressure Release Valve for use in Safety Related Systems
VPA 3 Port Air Operated Valve
VPA-X665 3 Port Air Operated Valve
VPX406 Safety Exhaust Valve

Please note that some SMC SISTEMA files may be in processing at this time. If you can’t find the product you are looking for in the list above, please contact your local SMC sales representative for more information.