Product selection
×

Go to details
Part number

My account

×

Product catalogue

Oval Bellows Shape with Non-slip Feature, with buffer – ZP3M-#WB#KB#

  • Pad sizes: 16 x 50, 30 x 90, 40 x 80, 50 x 100
  • Non-slip special ribs
  • Material: FS61 (Fluoro-based rubber)
  • Pad hardness (Shore A: ±5°): 60º
  • Surface operating temperature range: 0 to 200 ºC
  • Adapter operating temperature range: 0 to 150 ºC
  • Mesh filter opening: 250 μm
  • Options: male and female thread and square vertical vacuum inlet.
  • Buffer stroke: 10, 30, 50 mm.

Configure your product

 
Vacuum Inlet Direction
Pad Size
Material
Buffer Stroke
Mesh Filter