Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Compact - JMHZ2

Let your robot grip it

  • Minimise the moments of inertia in your robot – Length as short as 46,8 mm and weight as low as 31 g
  • Choose your optimal solution – Single and double acting type available
  • Enhance your performance – Smaller bore cylinders allow higher opening/closing strokes and longer gripping points
  • Achieve precise handling – Precision repeatability as low as ±0.01 mm.

In še veliko več

  • Bore sizes (mm): 8, 12, 16, 20
  • Repeatability: ±0.01 mm
  • Single/Double Acting
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Compact auto switches can be directly mounted.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Bore Size
Action
Finger Option
Auto Switch
Lead Wire or Pre-wired Connector
Number
Made to Order