Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve – JSY1000/3000-L

The more stations, the more possibilities

  • Reduce cabling, wiring work and number of SI units – From 4 to 64 stations and 128 output points
  • Achieve expanded communication capabilities for both general purpose control and safety I/O systems – PROFINET®, EtherNet/IP™, EtherCAT®, IO-Link and CIP Safety protocols are available
  • Save space in your application – Installation space reduced by up to 110 mm.

In še veliko več

  • Serial wiring
  • Plug-in connector connecting base
  • Flow rate: Up to 567 l/min
  • Enclosure: JSY1000-L - IP40 / JSY3000-L: - IP67.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
SI Unit
SI Unit Common, End Plate
I/O Unit Stations
Stations
P, E Port, SUP/EXH Assembly
Number of Intermediate SUP/EXH Blocks
Intermediate Block
A, B Port Size