Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

2 Finger Gripper, Radial Style, Rack & Pinion Style - MHW2

  • Maximum gripping moment 8.27 Nm at 0.5 MPa
  • Finger opening angle from -6° to 180°
  • Double acting
  • Repeatability: ±0.2 mm
  • Max. operating frequency: 60 c.p.m.

Konfigurirajte svoj izdelek

 
Bore Size
Thread Type
Finger Option
Auto Switch
Lead Wire or Prewired Connector
Number