Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Valve (All Types)

Valve (All Types)
  • Fluid: air
  • Operating pressure range: (internal pilot) 0.15 - 0.7 MPa
  • Effective area mm 2 (Cv): body ported 0.9 (0.05);
    base mounted 1.8 (0.1)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (at 0.5MPa): 15ms or less
  • Ambient & fluid temperature: max. 50°C

Kategorije

Ni rezultatov, ki bi ustrezali vašim kriterijem iskanja