Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

VQ1000/2000-serien, 5-ports magnetventil, plug-in typ, ansl.platta

  • Fluid: air/inert gas
  • Operating pressure range: 0.1MPa - 0.7MPa
    (high pressure style 0.8MPa)
  • Effective area mm 2 (Cv): metal seal 3.6 (0.2);
    rubber seal 5.4 (0.3)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) standard 1W, H 1.5W:
    2 position metal seal 12 or less;
    2 position rubber seal 15 or less
    3 position metal seal 20 or less;
    3 position rubber seal 25 or less
  • Ambient & fluid temperature: -10 to 50°C

Configure your product

 
Configuration
Sealant
Function 2
Coil Voltage
Light & Surge Suppressor
Manual Override
Q