The European Union´s accelerated phase-out of fluorinated greenhouse gases (F-Gases) is reshaping industrial cooling and temperature control. With increasingly strict regulations in force, companies across manufacturing, medical, food & beverage, and other sectors are under increasing pressure to adopt eco-friendly, sustainable temperature control technologies.
Legacy industrial chillers using high-GWP (Global Warming Potential) synthetic refrigerants are no longer a viable option. Non-compliance with the latest F-Gas legislation risks severe financial penalties, operational downtime, and reputational damage. The SMC HRSC Circulating Fluid Temperature Controller meets this challenge with a fully F-Gas compliant design using natural CO₂ (R 744) refrigerant – setting a new benchmark for environmentally responsible, regulation-ready industrial temperature control.
Discover HRSC: Next-generation CO₂ temperature control for compliance and performance
The HRSC Circulating Fluid Temperature Controller is a next-generation industrial cooling solution designed specifically for the era of natural refrigerants. Developed as a direct, 100% drop-in replacement for the HRS Series thermo-chiller, it offers companies an effortless way to modernise their temperature control systems without compromising performance, safety, or compliance.
Engineered to use natural CO₂ (R-744) – a non-flammable, non-toxic, and low-GWP (GWP=1) refrigerant – the HRSC ensures your operations remain fully F-Gas compliant, while contributing to your environmental and sustainability goals. Its robust construction and compact footprint make it ideal for industrial process cooling applications that require precise thermal management and long-term reliability.
Backed by SMC’s renowned quality standards, the HRSC is not only built to meet today’s regulatory demands – it’s designed to exceed them. Whether you are transporting by air, operating in sensitive environments, or aiming for sustainable innovation, the HRSC provides the confidence, safety, and energy efficiency your business needs to stay ahead.
Key features at a glance:
- 100% drop-in replacement for SMC HRS Series
- Natural, non-flammable, non-toxic CO₂ refrigerant
- Fully compliant with current and upcoming EU F-Gas regulations
- Precision temperature stability ±0.1 °C for critical process control
- Set temperature range: 5–40 °C, covering diverse industrial applications
- Energy-efficient DC inverter control (compressor, fan, pump) for optimised power usage and reduced running costs
- Safe for international air transport (ASHRAE 34 A1 classified)
- Built to SMC’s highest industrial quality standards
- Environmentally responsible non-F-Gas design with minimal climate impact