Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

CG1-Z1, Cylinder, dubbelverkande, standard kolvstång

  • Standard: double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 1000 mm
  • Improved piping flexibility
  • Mounts: basic, foot, front or rear flange, front or rear trunnion, clevis
  • Auto switch capable with a variety of lead wire lengths.