Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

Ventil (alla typer)

Ventil (alla typer)
  • Fluid: air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
    (external pilot) -100kPa to 0.7MPa
    (external pilot, pilot pressure range) 0.25 - 0.7MPa
  • Effective area mm 2 (Cv): body ported 15.66 (0.87);
    base mounted 21.6 (1.2)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (0.5MPa) w/o indicator light &
    surge voltage suppressor: 50ms or less
  • Ambient & fluid temperature: 50°C

Relaterad information


Kategorier

Inga resultat som matchar dina sökkriteria