Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Очаквайте скоро

Показване 21 до 22 от общо 22 записа
Покажи 10 | 20 | 50 | 100

Fieldbus System (Serial Transmission System)

Серия EX600

Fieldbus System (Serial Transmission System)

  • An IO-Link unit compatible terminal unit (IO-Link device) has been added [New]
  • Supports digital inputs/outputs, analog inputs/outputs, and IO-Link units
  • Self-diagnosis function
  • Web server function
  • Various connectors available
  • Up to 9 units can be connected (Excludes SI units).

3-Screen Display High-Precision Digital Pressure Switch

Серия ZSE20#(F)/ISE20#

3-Screen Display High-Precision Digital Pressure Switch

  • A low differential pressure range type has been added to the 20A series [New]
  • An M12 connector type has been added
  • A low pressure range type has been added
  • Integrated R1/8 fitting with bottom wiring entry
  • Visualization of settings
  • Simple 3-step setting
  • Easy screen switching
    It is possible to change the settings while checking the measured value
  • Delay time:1.5 ms or less
  • IO-Link compatible.