Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

High Pressure Electro-Pneumatic Regulator - ITVX2030-X10

  • Maximum supply pressure 5.0 MPa
  • Set pressure range 0.01 to 3.0 MPa
  • Suitable to assist gases other than air: Argon, Oxygen and Nitrogen
  • Low power consumption, with a maximum consumption of 3 W
  • Repeatability: ±0.5 % F.S. or less with set pressure up to 1 MPa, ±1 % F.S. or less with set pressure between 1 and 3 MPa
  • Compact and lightweight.

Configure your product

 
Input Signal
Monitor Output
Thread
Accessory
Cable Connector
Pressure Display Unit
Made To Order