Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Abrasion resistant with buffer – ZP3C2-(T#JB)

  • Pad sizes: ø20, ø25, ø32, ø40 and ø50
  • Material: FS61 (Fluoro-based rubber)
  • Pad hardness (Shore A: ±5°): 60º
  • Mesh filter opening: 250 μm
  • Buffer stroke: 10, 20, 30, 50 mm
  • Options: male and female thread lateral vacuum inlet.

Konfigurirajte svoj izdelek

 
Pad Diameter
Stroke
Mesh Filter
Inner Ring