Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

VQC1000/2000, 5-ports magnetventil, alla typer

  • Fluid: air/inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure type 1.0MPa)
  • Cv factor: metal seal .18; rubber seal .25
  • Coil rated voltage: 24VDC
  • Response time (ms) standard 1W:
    metal seal 20 or less; rubber seal 25 or less
  • Ambient & fluid temperature: -10 to 50° C

Configure your product

 
Configuration
Sealant
Function
Coil Voltage
Light & Surge Suppressor
Manual Override