Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

VQ110, 100 Series, Compact 3 Port Valve, Normally Closed

  • Fluid: air, inert gas
  • Operating pressure range: 0 - 0.8MPa
  • Cv force: 0.02 (standard, high pressure); 0.04 (option, large flow)
  • Coil rated voltage: 100, 200, 110, 220VAC; 12, 24VDC
  • Response time: 6.5ms or less

Kategorier

Inga resultat som matchar dina sökkriteria