Výber prvkov
×

Ísť na "Obsah košíka"
Objednávací kód

Môj účet

×

Vitajte v SMC !

Digitálny katalóg

Vacuum Gripper Unit for Collaborative Robots

Ease your cobot's vacuum handling

  • Minimise your mounting tasks – Vacuum gripper with integrated vacuum ejector, air supply/release valve, pressure sensor and pads
  • Reduce your set-up time – Plug and Play configuration for immediate use in a collaborative robot
  • Achieve flexible handling – Highly configurable with different number of pads, shapes and materials.

Základné technické informácie

  • Compatible manufacturers: Universal Robots, OMRON Corporation, TECHMAN ROBOT Inc, FANUC CORPORATION, YASKAWA Electric Corporation, Mitsubishi Electric Corporation, Kawasaki Heavy Industries Ltd. and KAWADA ROBOTICS CORPORATION
  • It can be operated by simply connecting 1 compressed air supply tube and an electrical wiring connector
  • Maximum work load: 7 kg
  • Maximum suction flow rate: 17 l/min (ANR)
  • Maximum vacuum pressure: -84 kPa
  • Compliant with ISO 9409-1-50-4-M6, ISO 9409-1-31.5-4-M5.

Krok 1: Výber prevedenia

Výber požadovaného prevedenia prvku.

Pre zmenu výberu prevedenia je nutné zmazať filtre.