Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

EX600

Increase the capabilities of your communications

  • Ensure communication at all times – DLR and MRP supported.
  • Obtain greater flexibility – Availability of digital and analogue input/output units together with IO– Link communication.
  • Enhance efficiency with easier maintenance – Self-diagnosis function and LED display. IO– Link communication for device parameters control.
  • Reduce installation and wiring time – Joint type connection method plus SPEEDCON compatible connectors.

And much more

  • Protocols: IO-Link, EtherCAT®, EtherNet/IPTM, DeviceNetTM, CC-Link, PROFINET, OPC UA, PROFIBUS, Modbus/TCP, POWERLINK
  • Applicable valve series: JSY, new SY, VQC, S0700, SV
  • Up to 9 input / output / IO-Link units
  • Up to 1280 inputs / 1280 outputs
  • Available variations for non-standard environments: ATEX
  • Up to IP67 enclosure
  • IO-Link master can communicate remote digital signals.

  • The product EX600-SPN1/SPN2 is being discontinued and will be replaced by EX600-SPN3/SPN4 series.

Steg 1: Produktval

Välj produktparametrar innan du börjar med konfigurationen

Vänligen återställ filter för att ändra ditt val

Steg 2: Konfiguration och artiklar i lager

 
Output Polarity
Connector and Number of Points