Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

PSE570, luft och vätskor tryckvakt

  • M12 connector for wiring.
  • Applicable fluids: gas or liquid that will not attack or corrode materials of parts in contact with fluid.
  • 3 rated pressure ranges: 0 to 1 MPa, -100 to 100 kPa, 0 to 500 kPa, 0 to 2 MPa, 0 to 5 MPa, 0 to 10 MPa.
  • Proof pressure: 3 times higher than the rated pressure.
  • Withstand voltage: 500 V AC.
  • Enclosure: IP65.

Configure your product

 
Sensor Range
Port Size
Output Specifications
Lead Wire
OUT1 Output Type
OUT1 Set Value (P1/n1)
OUT1 Hysteresis (H1)
OUT2 Output Type
OUT2 Set Value (P2/n2)
OUT2 Hysteresis (H2)