Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

Mist Separator Regulator / Micro Mist Separator Regulator - AWM/D-D

All-in-one regulation and microfiltration

  • Match the air standardisation requirements - Air purity classes compliant with ISO8573-1:2010
  • Prevent accumulation of dust and foreign matter - Clean design with uniform appearance
  • Guarantee durability and easy maintenance - Double-layer, transparent polycarbonate bowl
  • Adjust the pressure easily - Ergonomic handle and transparent open/close window for built-in square-type pressure gauge.

And much more

  • Port sizes 1/8, 1/4, 3/8 and 1/2
  • Modular, compact and lightweight
  • Integrated and selectable pressure gauges.
  • Available variations for non-standard environments: secondary batteries manufacturing

Steg 1: Produktval

Välj produktparametrar innan du börjar med konfigurationen

Vänligen återställ filter för att ändra ditt val

Steg 2: Konfiguration och artiklar i lager

 
Storlek
Gänga
Portstorlek
Montage
Float Type Auto Drain
Manometer
Set Pressure
Bowl Type
Drain Port
Exhaust Mechanism
Flow Direction
Drain Cock w/Barb Fitting
Pressure Unit