Wireless System/Compact Wireless Base Serija EXW1-X10 Opis izdelka Katalog Wireless System/Compact Wireless Base Pairing with wireless remote and various parameter settings without using IO Configurator * Configuration of IO-Link devices not included. Katalog
Fieldbus System (Serial Transmission System) Serija EX600 Opis izdelka Katalog Fieldbus System (Serial Transmission System) An IO-Link unit compatible terminal unit (IO-Link device) has been added [New]Supports digital inputs/outputs, analog inputs/outputs, and IO-Link unitsSelf-diagnosis functionWeb server functionVarious connectors availableUp to 9 units can be connected (Excludes SI units). Katalog
Digital Flow Switch for Large Flow Serija PF3A#H(-L) Opis izdelka Katalog Digital Flow Switch for Large Flow Applicable fluid: Air, N₂, Ar, CO₂ [New] 500 L/4000 L/8000 L types have been added to the modular type [New] The display range has been expanded. (1.5 times the rated flow range) [New] Accumulated pulse conversion value: Select from 4 types based on the flow range [New] Accumulated pulse width: Select a setting between 50 to 100 ms [New] A wide range of flow measurement is possible with 1 product Supports the IO-Link communication protocol. Katalog
3-Screen Display High-Precision Digital Pressure Switch Serija ZSE20#(F)/ISE20# Opis izdelka Katalog 3-Screen Display High-Precision Digital Pressure Switch A low differential pressure range type has been added to the 20A series [New]An M12 connector type has been addedA low pressure range type has been addedIntegrated R1/8 fitting with bottom wiring entryVisualization of settingsSimple 3-step settingEasy screen switchingIt is possible to change the settings while checking the measured valueDelay time:1.5 ms or lessIO-Link compatible. Katalog