Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

MHT2-Z, Gripdon, självlåsande

  • Maximum gripping moment 106 Nm at 0.5 MPa
  • Finger opening angle from -3° to 28°
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 60 c.p.m.

Configure your product

 
Bore Size
Thread Type
Auto Switch
Lead Wire or Prewired Connector
Number