Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

Munstycke

Precision and Efficiency Redefined

  • Accurate handling of small components – Ideal for delicate items like IC chips with precise suction capabilities
  • Seamless system integration – Multiple adapter types and buffer options for easy installation
  • Enhanced versatility – Suitable for various applications across different industries and workpieces

And much more

  • Pad sizes: From Ø 0,8 to Ø 1,1
  • Available materials:
    • NBR (Nitrile rubber)
    • Silicone rubber
    • Urethane rubber
    • FKM (Fluoro rubber)
    • Conductive NBR
    • Conductive silicone rubber
  • Working temperature range:
    • NBR: 0 to 120 ºC
    • Silicone rubber: -30 to 200 ºC
    • Urethane rubber: 0 to 60 ºC
    • Fluoro rubber: 0 to 250 ºC
    • Conductive rubber: 0 to 100 ºC
    • Conductive silicone rubber: -10 to 200 ºC

Steg 1: Produktval

Välj produktparametrar innan du börjar med konfigurationen

Vänligen återställ filter för att ändra ditt val