3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) Řada PSH Popis prvku Katalog (EN) 3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) Visualization of relative humidityReal-time digital displayRemote/Condition monitoringRemote confirmation via switch output preventing condensation problems. Katalogy
Electric Vacuum Gripper for Collaborative Robots Řada ZXPE5 Popis prvku Katalog (EN) Electric Vacuum Gripper for Collaborative Robots A vacuum gripper that doesn't require an air sourceOperation possible by simply connecting an electrical wire connectorCan be used without an air source due to the built-in vacuum pumpUnitization of the peripheral devices required for adsorptionThe vacuum pump, atmospheric release valve, pressure monitor, and cups have been integratedCurrent consumption: Max. 64 % reductionEnergy-saving operation possible via automatic/manual modesLightweight: 556 gA wide variety of cup variations are available to support a wide range of workpiece shapesStandards: Conforming to ISO9409-1-50-4-M6. Katalogy
Vacuum Unit Ejector System/Vacuum Pump System Řada ZK2A Popis prvku Katalog (EN) Vacuum Unit Ejector System/Vacuum Pump System Supply valve: An N.O. specification has been added [New]Can hold vacuum∗ even when the power goes out or is turned offPrevents the sudden dropping of workpieces∗∗ Supposing the supply pressure is being maintainedAn IO-Link compatible pressure switch has been added [New]Allows for ejector control with a single communication lineReading of the device information and parameter batch settings are possibleCompatible with ejector systems and vacuum pump systemsEnergy saving ejectorAir supply is cut-off when vacuum is reachedAir consumption: 93 % reduction (Under SMC's measurement conditions)More efficient ejector: Suction flow increased by 50 %(Compared to other SMC 1-stage ejectors)Energy saving efficiency: 93 % reductionImproved low noise and suction flow by adoption of a high-noise reduction silencer. Katalogy
Analogue Auto Switch and Display Sensor Monitor Řada D-MH1 Popis prvku Katalog (EN) Analogue Auto Switch and Display Sensor Monitor Outputs the analogue voltage according to the actuator stroke positionA single switch can discriminate between max. 3 position pointsDiscriminable resolution: ±0.1 mm ∗ Within the high-resolution rangeDetection position setting can be done away from the actuatorAnalogue voltage output (1 to 5 V)Can also be used with the analogue auto switch single unitReduced setting labourNo need to fine-tune the switch mounting positionEasy adjustment even in narrow places and on moving partsImproved productivityGripper fully open R gripping failure detectionDetection of gripper finger wearMinimized lead wire disconnection risk. Katalogy
Metal Speed Controller/Low Profile Type Řada ASBL Popis prvku Katalog (EN) Metal Speed Controller/Low Profile Type Improved environmental resistance with the all metal exteriorFor use in environments with welding spatter, dust, ultraviolet, etc.Improved installability using a hexagon wrenchImproved piping design flexibility (360° rotation)Reduced height when installed: Approx. 30 % reduction(when a knob is fully opened)21.2 mm: ASBL23□1-01-06 ◀ 30.9 mm: ASB22□1-01-06. Katalogy
Vacuum Pad/Bowl Shape with Non-slip Feature Řada ZP3M Popis prvku Katalog (EN) Vacuum Pad/Bowl Shape with Non-slip Feature A bowl bellows shape has been added [New]Non-slip special ribsDiagonal ribs are radially arranged to secure the gripping force in all directions Prevents workpiece slippage Secure adsorbing and transferring are possible Bowl shape with excellent flexibilityCurved workpieces can also be adsorbedThe pad follows the workpiece shape, making stable adsorption possibleHorizontal holding force: 231 N (Pad diameter ø 80)Suitable for high-temperature workpieces (200 °C)Material: FS61 (Fluoro-based rubber) improves abrasion resistance∗ More than twice the abrasion resistance of SMC's urethane padsSuitable for workpieces with oil filmAs oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film. Katalogy
Electric Gripper for Collaborative Robots Řada LEHR Popis prvku Katalog (EN) Electric Gripper for Collaborative Robots Can be used with the collaborative robots of UNIVERSAL ROBOTSPlug and Play2 variations are availableGripping force: 60 to 140 NOperate by simply connecting 1 electrical wireAnnual CO2 emissions reduced by up to 52 % through motor control optimization (SMC comparison)With internal battery-less absolute encoderEasy tool changing (Manual changer)Compatible plug-in software: URCap. Katalogy
Push-lock Type Dual Speed Controller with One-touch Fitting Řada ASD-A Popis prvku Katalog (EN) Push-lock Type Dual Speed Controller with One-touch Fitting Easy to lock push-lock typeNo tools required. Larger knobAllows for simultaneous meter-in and meter-out controlPrevents cylinders from popping out, and allows for the speed control of single acting cylindersEasy identification of meter-in or meter-out by knob colorLightweight: Approx. 28 % lighterImproved reproducibility of flow rate. Katalogy
Flow Sensor Řada PFMV5/PFGV301 Popis prvku Katalog (EN) Flow Sensor 3-screen display digital flow monitor PFGV301 series [New]A measuring flow rate range of 0.0 to 0.1 l/min (-X502) has been added [New]For suction verification of very small workpiecesThe flow sensor enables more reliable suction verification than a pressure sensorRepeatability: ±2 % F.S.Response speed: 5 ms or lessWithstand pressure: 500 kPaGrease-free. Katalogy
Wireless System Řada EXW1/EX600-W Popis prvku Katalog (EN) Wireless System IO-Link has been added to the compact type EXW1 Series [New]EtherCat has been added to the compact type EXW1 seriesNoise resistanceUses the 2.4 GHz ISM frequency bandFrequency hopping: Every 2 ms (Fastest)Communication cables not requiredReduced wiring work, space, and costMinimized disconnection riskProvides communication stability in FA environmentsCompact and lightweight (EXW1)Volume: Approx. 86 % reduction, Weight: Approx. 87 % reductionModular connection is possible (EX600-W). Katalogy