Symbol zamówieniowy

Moje konto

×

Katalog produktów

Valve Manifold Integrated with Ejector System − JSY1000-E

The combination that matches your needs

  • Simplify your machine design – Complete solution for control valves and vacuum ejectors integrated into a single manifold
  • Energise your efficiency – Energy-saving function allows a cost reduction in the air supply
  • Save on installation time – Single electrical connection of valves and ejectors reduces wiring and labour time
  • Control it remotely – Control and monitor up to 24 outputs via serial communication protocol.

I wiele więcej

  • Lightweight and compact solution
  • Max. valve flow rate: 244 l/min
  • Max. Suction flow rate: 21 l/min
  • EtherNet/IP, EtherCAT, IO-Link & PROFINET fieldbus communication for both valves and ejectors
  • Up to 24 stations combined as:
    • 2 up to 12 valves
    • 2 up to 12 ejectors.
  • Vacuum pressure of up to -90 kPa.

Wybór produktu

Wybierz potrzebną odmianę produktu.

Zresetuj filtry, aby zmodyfikować swój wybór

A teraz element, który lepiej się do ciebie dostosowuje

 
Zasilanie zaworu-pilota
Przełączanie ręczne